text.skipToContent text.skipToNavigation
Series RPA

Series RPA

Double-effect, magnetic
With hollow through rod and mounting stud
Bores: 20 and 30 mm
The Series RPA short stroke cylinders are double acting actuators with aluminium hollow through rod and mounting stud. Available in two sizes, ø 20 and ø 30 mm, with different strokes and dimensions of the mounting stud, these actuators are equipped with the non-rotating function of the rod.

The Series RPA are prepared for the mounting of magnetic sensors (Series CSD), in fact, on the external profile, along the cylinder tube, you can find sensor positioning slots. Their compact and light design together with the adopted technical solutions make these cylinders suitable to be used, combined with suction pads, in End Of Arm Tooling (EOAT) systems, especially in the sector of plastic injection moulding.
Series
6 Products found
Actuator - RPA20R010A14
Series RPA
Actuator - RPA20R010A20
Series RPA
Actuator - RPA20R025A14
Series RPA
Actuator - RPA30R015A20
Series RPA
Actuator - RPA30R030A20
Series RPA
Actuator - RPA30R050A20
Series RPA
Type of construction Short stroke
Operation Double acting, hollow through rod
Materials Anodized aluminium body, piston and rod
HNBR seals
Operating pressure 2 ÷ 8 bar
Operating temperature 5°C ÷ 60°C
Medium Filtered air in class 7.4.4 according to ISO 8573-1
Lubrication Not necessary. A pre-lubrication is performed on the cylinder. In case lubricated air is used, we recommend ISOVG32 oil and to never interrupt lubrication.
Mounting Stud / threaded holes on the body
Use with external sensors Slots on both sides for Series CSD sensors
Anti-rotation function With self-lubricating technopolymer anti-friction pads
Full screen
Your configuration
Coding example
RPA 20 R 010 A 20
RPA SERIES
20 BORE
020 = 20 mm
030 = 30 mm
R VERSION
R = non-rotating
010 STROKE
010 = 10 mm
015 = 15 mm
025 = 25 mm
030 = 30 mm
050 = 50 mm
A CONSTRUCTION
A = standard
20 STUD
14 = 14 mm
20 = 20 mm

Short-stroke cylinders

+ = add the stroke
++ = add the stroke twice

CD14



Mod. Bore Stroke AF B BG D D2 D3 E E2 E3 EE F KF L P PL RT SW1 T1 TG ZA ZB ZC
RPA20R010A20 20 10 10 9 4 Ø10 Ø20 Ø4,2 24 25 12 M5 29 M5 1 16 13 M3 8 24 19 59 60 74,2
RPA20R010A14 20 10 10 9 4 Ø10 Ø14 Ø4,2 24 25 12 M5 29 M5 1 16 13 M3 8 24 19 59 60 74,2
RPA20R025A14 20 25 10 24 4 Ø10 Ø14 Ø4,2 24 25 12 M5 29 M5 1 31 13 M3 8 39 19 89 90 119,2
RPA30R015A20 30 15 10 7 6 Ø15 Ø20 Ø8,8 34 35 17 M5 39 G1/8 3 23,3 10,1 M4 13 25 28 67 68 87,2
RPA30R030A20 30 30 10 7 6 Ø15 Ø20 Ø8,8 34 35 17 M5 39 G1/8 3 38,3 10,1 M4 13 38 28 95 96 130,2
RPA30R050A20 30 50 10 27 6 Ø15 Ø20 Ø8,8 34 35 17 M5 39 G1/8 3 58,3 10.1 M4 13 58 28 135 136 190,2


We think you are in United States.
Update your location?