Series
Accessories
Flow sensor _ - FS01-201-030-R8
Flow sensor _ - FS01-201-031-R8
Flow sensor _ - FS01-500-030-R6
Flow sensor _ - FS01-500-031-R6
Flow sensor _ - FS02-102-030-F9C
Flow sensor _ - FS02-102-031-F9C
Flow sensor _ - FS02-501-030-F9C
Flow sensor _ - FS02-501-031-F9C
Flow sensor _ - FS03-202-030-F12C
Flow sensor _ - FS03-202-031-F12C
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
FS | 01 | - | 201 | - | 031 | - | R8 |
FS |
SERIES FS = Flow sensor FSP = Flow sensor + Pressure sensor |
01 |
SIZE 01 = 17 mm 02 = 30 mm 03 = 35 mm |
201 |
FLOW RATE RANGE 005 = 500 mL/mil (only size 01) - Available on request 010 = 1000 mL/min (only size 01) 050 = 5 L/min (only size 01) - Available on request 100 = 10 L/min (only size 01) - Available on request 500 = 50 L/min (only size 01) 101 = 100 L/min (only size 01) - Available on request 201 = 200 L/min (only size 01) 501 = 500 L/min (only size 02) 102 = 1000 L/min (only size 02) 202 = 2000 L/min (only size 03) |
031 |
OUTPUT SPECIFICATIONS 010 = 2 NPN output + Analog output 1 - 5 V 011 = 2 NPN output + Analog output 4 - 20 mA 020 = 2 NPN output + RS485 - Available on request 030 = 2 PNP output + Analog output 1 - 5 V 031 = 2 PNP output + Analog output 4 - 20 mA 040 = 2 PNP output + RS485 - Available on request |
R8 |
PORT SIZE R6 = Ø6 mm for Flow Rate type 005, 010, 050, 100, 500 R8 = Ø8 mm for Flow Rate type 101, 201 F9C = G1/2 for Flow Rate Range 501/102 F12C = G3/4 for Flow Rate Range 202 |
Mod. | Flow rate (L/min) | Output | Ports | Dimensions | Resolution |
FS01-500-031-R6 | 50 L/min | 2 PNP ANALOG 4-20mA | Ø6 | 17 | 0,1 L/min - 1 ft3/min |
FS01-500-030-R6 | 50 L/min | 2 PNP ANALOG 1-5 V DC | Ø6 | 17 | 0,1 L/min - 1 ft3/min |
FS01-201-031-R8 | 200 L/min | 2 PNP ANALOG 4-20mA | Ø8 | 17 | 1 L/min - 1 ft3/min |
FS01-201-030-R8 | 200 L/min | 2 PNP ANALOG 1-5 V DC | Ø8 | 17 | 1 L/min - 1 ft3/min |
FS02-501-031-F9C | 500 L/min | 2 PNP ANALOG 4-20mA | 1/2G | 20 | 1 L/min - 0.1 ft3/min |
FS02-501-030-F9C | 500 L/min | 2 PNP ANALOG 1-5 V DC | 1/2G | 20 | 1 L/min - 0.1 ft3/min |
FS02-102-030-F9C | 1000 L/min | 2 PNP ANALOG 1-5 V DC | 1/2G | 20 | 1 L/min - 0.1 ft3/min |
FS02-102-031-F9C | 1000 L/min | 2 PNP ANALOG 4-20mA | 1/2G | 20 | 1 L/min - 0,1 ft3/min |
FS03-202-031-F12C | 2000 L/min | 2 PNP ANALOG 4-20mA | 3/4G | 30 | 1 L/min - 0,1 ft3/min |
FS03-202-030-F12C | 2000 L/min | 2 PNP ANALOG 1-5 V DC | 3/4G | 30 | 1 L/min - 0,1 ft3/min |