text.skipToContent text.skipToNavigation

PR204-M00

Min operating pressure [Bar]   0.05 ÷ 10 bar
Name of Series   PR
Type of adjustment   Manual
Size   Size 2
Ports   G1/4
Full screen
Your configuration

Precision regulators - Size 2

PR02 = Regulator with relieving



Mod. A B D F G I M N P Q R S T U Weight (kg)
PR204-M* G1/4 G1/8 28 30 50 50 25 140 40 2 101,8 35,5 66,3 0-6 0,645
PR238-M* G3/8 G1/8 28 30 50 50 25 140 40 2 101,8 35,5 66,3 0-6 0,645


We think you are in United States.
Update your location?