text.skipToContent text.skipToNavigation

1410 8/6-1/4

Full screen
Your configuration

Fittings Mod. 1410



Mod. Tube A C1 E H M R SW SW1 Weight [g]
1410 8/6-1/4 8/6 R1/4 5 15,5 11 22,5 15 10 14 35


We think you are in United States.
Update your location?