text.skipToContent text.skipToNavigation

1420 6/4-1/8

Full screen
Your configuration

Fittings Mod. 1420



Mod. Tube A C1 E H L M R SW SW1 Weight [g]
1420 6/4-1/8 6/4 R1/8 3 12,5 7,5 38,5 22,5 15 8 12 23


We think you are in United States.
Update your location?