text.skipToContent text.skipToNavigation

1540 10/8

Full screen
Your configuration

Fittings Mod. 1540



Mod. Tube C1 C2 M1 M2 R1 R2 SW SW1 SW2 Weight [g]
1540 10/8 10/8 6,5 6,5 25,5 25,5 17 17 12 16 16 58


We think you are in United States.
Update your location?