text.skipToContent text.skipToNavigation
Mod. 901,902,903-G

Mod. 901,902,903-G

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Single sub-base with rear outlets (VDMA 24345)



Mod. Size A B C D E H H1 H2 L L1 M N O P R R1 R2 S T
901-G1A 1 46 23 61 23 7.5 46 30 10 110 84 18 36 5.5 28 M5 G1/8 G1/4 98 5
902-G2A 2 56 28 72 28 8 56 35 13 124 95 24 48 6.5 38 M6 G1/8 G3/8 112 6.5
903-G3A 3 68 34 90 34 10 71 32 18 149 119 32 64 6.5 48 M8 G1/8 G1/2 136 9


Single sub-base with rear outlets (VDMA 24345)



Mod. Size A B C D E H H1 H2 L L1 M N O P R R1 R2 S T
901-G1A 1 46 23 61 23 7.5 46 30 10 110 84 18 36 5.5 28 M5 G1/8 G1/4 98 5
902-G2A 2 56 28 72 28 8 56 35 13 124 95 24 48 6.5 38 M6 G1/8 G3/8 112 6.5
903-G3A 3 68 34 90 34 10 71 32 18 149 119 32 64 6.5 48 M8 G1/8 G1/2 136 9


We think you are in United States.
Update your location?