Take-off blocks for intermediate supply
Series MX
MX2 port: G1/2 - MX3 port: G1
Modular
Modular
The take-off blocks in the version with non return valve allow to maintain pressure on one of the three available outlets, even without air supply. This solution is particularly useful when you need to maintain pressure in the buffer tanks. The intermediate supply version allows to connect two air treatment units to one single pressure source.
A special configurator, available on Camozzi website at http://catalogue.camozzi.com (sec. Configurators), allows the customer to choose the most suitable solution for his application, selecting single components or by configuring assembled FRLs.
A special configurator, available on Camozzi website at http://catalogue.camozzi.com (sec. Configurators), allows the customer to choose the most suitable solution for his application, selecting single components or by configuring assembled FRLs.
Series
Accessories
Distribution block ser. mx - MX3-1-B00
Distribution block ser. mx - MX2-1/2-B00
there are no salable codes online
Look in the "Accessory" tab for the Configurator
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
Construction | Modular, compact, diaphragm-type |
Materials | See Table of Materials |
Ports | MX2: G1/2 MX3: G1 |
Take-off ports | MX2: G1/2 MX3: G1 |
Mounting | In-line wall-mounting (by means of clamps) |
Operating temperature | -5°C ÷ 50°C up to 16 bar (with the dew point of the fluid lower than 2°C at the min. working temperature) -5°C ÷ 60°C up to 10 bar (with the dew point of the fluid lower than 2°C at the min. working temperature) |
Operating pressure | 0 ÷ 16 bar |
Nominal flow at 6 bar with ∆p = 1 bar | MX2-1/2-B00 = 6800 Nl/min MX2-1/2-B01 = 5700 Nl/min MX3-1-B00 = 14500 Nl/min MX3-1-B01 = 10500 Nl/min |
Fluid | Compressed air |
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
For the assembly of a single component with fixing flanges or wall-mounting, see the section "FRL Series MX Assembled"
MX | 2 | - | 1/2 | - | B | 00 | - | LH |
MX | SERIES |
2 |
SIZE 2 = G1/2 3 = G1 |
1/2 |
PORT 2 = G1/2 1 = G1 |
B | TAKE-OFF BLOCK |
00 |
CONSTRUCTION 00 = take-off block 01 = take-off block with no return valve (VNR) 02 = take-off block for intermediate supply |
LH |
FLOW DIRECTION = from left to right or for intermediate supply LH = from right to left |