text.skipToContent text.skipToNavigation
Series D4

Series D4

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
CODING EXAMPLE - FIELDBUS VERSION
DM C 4 01 W R A - 2A2Q - XHCDQ2SXHE - 2MB2C - E R
DM MODULAR ISLAND
C VALVE
C= VC Model
4 SIZE
4= 25 mm
01 PROTOCOL
00 = Base without Fieldbus cover
01 = PROFIBUS
03 = CANopen
04 = Ethernet/IP
05 = Ethercat
06 = PROFINET
07 = IO-LINK (cannot be configured with input and output modules)
W INTERFACE
O = without interface
W = WLAN
R MANUAL OVERRIDE
P = push button
R = with push and turn device
A SERVO-PILOT SUPPLY
A = internal
B = external
C = external with fitting (6512 6-1/8) and threaded silencer (2931 1/8)
D = internal with threaded silencer (2931 1/8)
2A2Q INPUT AND OUTPUT MODULES
0 = without
A = 8 Digital inputs M8
B = 16 Digital inputs, terminal block connection (Push-in)
C = 2 Analog inputs (config. 0-10V,±10V,0-20mA,4-20mA,±20mA) M12
D = 2 Analog inputs (config. 0-10V,±10V,0-20mA,4-20mA,±20mA), terminal block connection (Push-in)
E = 2 Inputs, BRIDGE M12
F = 2 Inputs, BRIDGE, terminal block connection (Push-in)
G = 2 Inputs, RTD M12 (PT100, PT200, PT500, PT1000)
H = 2 Inputs, RTD terminal block connection (Push-in) (PT100, PT200, PT500, PT1000)
L = 2 Inputs, TC M12 (THERMOCOUPLES)
M = 2 Inputs, TC terminal block connection (Push-in) (THERMOCOUPLES)
P = 8 Digital inputs (4 M12 connectors)
Q = 8 Digital outputs M8
R = 16 Digital outputs, terminal block connection (Push-in)
T = 2 Analog outputs (config. 0-10V,±10V,0-20mA, 4-20mA,±20mA), M12
U = 2 Analog outputs (config. 0-10V,±10V,0-20mA,4-20mA,±20mA), terminal block (Push-in)
Y = 8 Digital outputs (4 M12 connectors) 
W** = Closed base without I/O cover
XHCDQ2SXHE SUBBASES
K = threaded subbase
C = with fittings for tube Ø8 (S6510 8-3/8)
D = with fittings for tube Ø10 (S6510 10-3/8)
E = with fittings for tube Ø12 (S6510 12-3/8)
F = with fittings for tube Ø14 (S6510 14-3/8)

SEALS
Q = seal on channels 1, 3, 5
R = seal on channel 1
V = seal on channels 3 and 5

INITIAL SUBBASE/INTERMEDIATE*
X = supply (1) and exhausts (3, 5)
XS = supply (1) and exhausts (3, 5) with threaded silencer (2931)
XH = supply (1) and exhausts (3, 5) with silencer

* These subbases use the connection described in the Terminal Plates menu
2MB2C VALVES
M = 5/2 Monostable
B = 5/2 Bistable
C = 2x3/2 NC
A = 2x3/2 NO
G = 2x3/2 (NC+NO)
V = 5/3 CC
K = 5/3 CO
N = 5/3 CP
L = Free position
W = position without valve
E TERMINAL PLATES CONNECTIONS
K = threaded G 1/2
D = with fittings for tube Ø10 (S6510 10-1/2)
E = with fittings for tube Ø12 (S6510 12-1/2)
F = with fittings for tube Ø14 (S6510 14-1/2)
G = with fittings for tube Ø16 (S6510 16-1/2)
R FIXING TYPE
= direct
R = DIN rail
The choice of the fitting made in the Terminal Plates section is also valid for the initial subbase/intermediate
*With the 00 protocol, the possibile interface is 0, for example: DMC4000RA-...
**The closed base without I/O cover must always be placed after the other modules if present e.g .: DMC401WRA-2A2QW...

FIELDBUS and IO-LINK VERSION

The new CX4 fieldbus module integrated in the Series D valve island enables to interface with the most common fieldbus protocols. Besides
managing the pneumatic part (the same as the Multipole version) different kinds of electric modules can be managed. With this configuration
it is possible to enlarge the pneumatic part up to a maximum of 64 valve positions with double command and the electric part up to 128
digital inputs and 128 digital outputs, besides 16 analog inputs and 16 analog outputs. Besides the standard voltage and current versions,
the analog modules are also available in 2-channel Bridge, RTD and TC versions.
Also in the IO-Link version, the interface module is part of the Series CX4.
In this configuration, the I/O Modules cannot be integrated in the island, a maximum of 64 coils can be managed on 32 valve positions.


FIELDBUS version


1-16/24  results
We think you are in United States.
Update your location?