text.skipToContent text.skipToNavigation

6540 10

Full screen
Your configuration

Fittings Mod. 6540



Mod. A C F L M SW Weight [g]
6540 10 10 5.8 16.5 52 26 13 43


We think you are in United States.
Update your location?