text.skipToContent text.skipToNavigation

CGAN-10

Name of Series   CGAN
Size   10
Full screen
Your configuration

Gripper - size 10 mm

DRAWING LEGEND:
A = Opening of air connection
B = Closing of air connection



Mod. Total closing gripping force at 6 bar (N) Closing gripping force per jaw at 6 bar (N) Total opening gripping force at 6 bar (N) Opening gripping force per jaw at 6 bar (N) Stroke per jaw (°) Working pressure (bar) Working temperature (°C) Repeatability (°) Max use frequency (Hz) Weight (kg)
CGAN-10 10,5 5,25 14 7 15° 2 ÷ 8 5 ÷ 60 0,05 3 0,045


We think you are in United States.
Update your location?