text.skipToContent text.skipToNavigation

638-150-A63

Name of Series   6
Voltage   24 V DC - 10 W
Type of body   Threaded body G1/8 - orifice Ø 2
Number of ways and functions   3/2-way - NC
Connections   G1/8
Coil material   PPS
Solenoid interface   32x32
Full screen
Your configuration

Series 6 solenoid valve - 2/2 and 3/2-way NC - Mod. 628 - 638 - 648

In the mod. 648-150-A6* (NO) connections 1 and 3 are inverted.

* add
- VOLTAGE
(see CODING EXAMPLE)



Mod. Ports Function Orifice Ø (mm) kv (l/min) Qn (Nl/min) Pressure min-max (bar) Symbol
628-150-A6* G1/8 2/2 NC 2 2.0 130 0 ÷ 10 [DC] - 0 ÷ 7 [AC] EV01
638-150-A6* G1/8 3/2 NC 2 2.0 130 0 ÷ 10 EV03
648-150-A6* G1/8 3/2 NO 2 1.2 80 0 ÷ 8 [ DC ] - 0 ÷ 6 [ AC ] EV05


1-1/1  results
We think you are in United States.
Update your location?