text.skipToContent text.skipToNavigation

901-C1A

Full screen
Your configuration

Manifold sub-base with com. exhausts and inlet (VDMA 24345)



Mod. Size B C H H1 L L1 O P1 P2 P3 P4 R1 R2 R3 S V V1 V2
901-C1A 1 26 8.5 43 44 110 85 5.5 1.5 3 7.5 71 G1/8 G1/4 M5 95 8 8 6


Manifold sub-base with com. exhausts and inlet (VDMA 24345)



Mod. Size B C H H1 L L1 O P1 P2 P3 P4 R1 R2 R3 S V V1 V2
901-C1A 1 26 8.5 43 44 110 85 5.5 1.5 3 7.5 71 G1/8 G1/4 M5 95 8 8 6
902-C2A 2 30 9 56 45 135 100 6.5 5 3 6 86 G1/8 G3/8 M6 115 11 11 8
903-C3A 3 38 10 71 54 190 140 9 6 3 8 130 G1/8 G1/2 M8 168 13 13 8


We think you are in United States.
Update your location?