text.skipToContent text.skipToNavigation

D43VA-VZR-T

Type of manual override   With push and turn device
Name of Series   D
Component   Valve with threaded body
Actuation   Electric 15mm
Type of solenoid valve   5/3 CC,  Solenoid valve with external servo-pilot supply
Size   25
Connections   Thread
Full screen
Your configuration

5/3-way solenoid valve – size 25

Connectors at the end of this section



Mod. Function Ports Pilot supply Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min) Symbol
D43VA-VZR-T CC G3/8 M5 2,5 ÷ 10 -0,9 ÷ 10 1800 EV30


We think you are in United States.
Update your location?