text.skipToContent text.skipToNavigation

MX2-1/2-V36

Name of Series   MX
Design   Pneumatic control
Size   G3/8 - G1/2 - G3/4
Function   3/2-WAY VALVE
Ports   G1/2
Flow direction   From left to right (standard)
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Series MX pneumatically operated valves - dimensions

EV10 = solenoid valve, 3/2 NC, monostable, with bistable manual override



Mod. A B C G I N O P R S SW T Y (Pilot supply) Weight (kg)
MX2-1/2-V36 G1/2 G1/2 70 34.5 68 122 13 21 88 63.5 34 37.5 G1/8 0.5


We think you are in United States.
Update your location?