text.skipToContent text.skipToNavigation

2611 1/4

Full screen
Your configuration

Fittings Mod. 2611



Mod. A H L SW Weight [g]
2611 1/4 G1/4 8 13 17 13


We think you are in United States.
Update your location?