text.skipToContent text.skipToNavigation

6463 8-1/8

Full screen
Your configuration

Fittings Mod. 6463



Mod. A D C F G L P (min) SW Weight [g]
6463 8-1/8 8 G1/8 9.5 13.7 15.2 27 6 14 16


We think you are in United States.
Update your location?