text.skipToContent text.skipToNavigation

6522 6-M5

Full screen
Your configuration

Fittings Mod. 6522



Mod. A D C E F H M SW SW1 Weight [g]
6522 6-M5 6 M5 16.0 13 12.7 4 20 9 10 14


We think you are in United States.
Update your location?