text.skipToContent text.skipToNavigation

6522 8-1/8

Full screen
Your configuration

Fittings Mod. 6522



Mod. A D C E F H M SW SW1 Weight [g]
6522 8-1/8 8 G1/8 17.5 16 14.2 6 22.5 11 12 22


We think you are in United States.
Update your location?