text.skipToContent text.skipToNavigation

6522 12-1/4

Full screen
Your configuration

Fittings Mod. 6522



Mod. A D C E F H M SW SW1 Weight [g]
6522 12-1/4 12 G1/4 19.2 20 19.5 7 26.5 15 17 51


We think you are in United States.
Update your location?