text.skipToContent text.skipToNavigation

6540 4

Full screen
Your configuration

Fittings Mod. 6540



Mod. A C F L M SW Weight [g]
6540 4 4 3.5 9 35 17.5 8 14


We think you are in United States.
Update your location?