text.skipToContent text.skipToNavigation

6540 6

Full screen
Your configuration

Fittings Mod. 6540



Mod. A C F L M SW Weight [g]
6540 6 6 4 12.7 40 20 9 24


We think you are in United States.
Update your location?