text.skipToContent text.skipToNavigation

6540 12

Full screen
Your configuration

Fittings Mod. 6540



Mod. A C F L M SW Weight [g]
6540 12 12 7.3 19.5 53 26.5 15 60


We think you are in United States.
Update your location?