text.skipToContent text.skipToNavigation

6560 10

Full screen
Your configuration

Fittings Mod. 6560



Mod. A C F L M Weight [g]
6560 10 10 15.5 32 53.5 16 63


We think you are in United States.
Update your location?