text.skipToContent text.skipToNavigation
Series ARP

Series ARP

Model: "Rack & Pinion"
Sizes: 1, 3, 5, 10, 12, 20, 35, 55, 70, 100, 150, 250, 400
Rotational angles: 90°
Series ARP rotary actuators have been designed to meet the high demands by the process industry, where they predominantly are used for controlling the opening and closing process valves whereas ball valves and butterfly valves are the most common types.

The actuators exist in thirteen different sizes in order to cover a wide range of applications. Through adjusting screws located on the end caps it is possible to mechanically adjust the opening/closing angle by ±5°.
All Series ARP rotary actuators are ATEX certified, the air connections are realized in accordance with Namur VDI/VDE 3845 drilling, while the interface drilling of the process valve is in accordance with ISO 5211 standard.
Series
Accessories
5 Products found
Rot. actuator da - ARP-001-2AA-F0300-AEX
Series ARP
Rot. actuator da - ARP-003-2AA-F0400-AEX
Series ARP
Rot. actuator sr - ARP-005-1DA-F0507-AEX
Series ARP
Rot. actuator da - ARP-005-2AA-F0507-AEX
Series ARP
Ro.act.s.arp atex - ARP-020-2AA-F0710-AEX
Series ARP

Type of construction Rack and pinion type
Operation Spring return (single-acting), double-acting
Materials Extruded AL-profile body (pressure diecasted anodized AL body for mod. ARP400)
pressure diecasted AL end caps and pistons / racks (end caps in technopolymer for mod. ARP001)
zinc-plated steel pinion - POM guide parts - NBR seals
Sizes 001, 003, 005, 010, 012, 020, 035, 055, 070, 100, 150, 250, 400
Operating temperature - 30°C ÷ 100°C
Rotation angle 90°
Type of mounting Direct to the flange of the valve through screws and bolts, or through mounting kits consisting of bracket and adaptor pin*
Operating pressure 2 ÷ 10 bar
Fluid Filtered air without lubrication. If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted.
Available spare part kits - Kits which include sliding parts and seals;
- kits containing springs for transforming an actuator from double-acting to single-acting with spring return.
Certification ATEX

*Bracket and adaptor pin is not supplied by Camozzi

Full screen
Your configuration
Coding example
ARP - 003 - 1A A - F0300 - A EX
ARP SERIES
003 SIZE
001 = torque force 9 Nm (only double effect)
003 = torque force 24 Nm
005 = torque force 50 Nm
010 = torque force 100 Nm
012 = torque force 120 Nm
020 = torque force 200 Nm
035 = torque force 370 Nm
055 = torque force 597 Nm
070 = torque force 825 Nm
100 = torque force 1122 Nm
150 = torque force 1655 Nm
250 = torque force 2648 Nm
400 = torque force 4800 Nm
1A OPERATION
1A = single-acting, minimum pressure of 4 bar
1B = single-acting, minimum pressure of 5 bar
1C = single-acting, minimum pressure of 5,5 bar
1D = single-acting, minimum pressure of 6 bar
2A = double-acting
PNEUMATIC SYMBOLS
CD19 / CD21
CD19 / CD21
CD19 / CD21
CD19 / CD21
CD17
A ROTATION ANGLE
A = 90°
F0300 INTERFACE FOR FLANGE (ISO 5211)
F0300 = F03 flange and 9mm square holes
F0305 = F03 flange holes + F05 flange and 9mm square holes
F0400 = F04 flange and 11mm square holes
F0507 = F05 flange holes + F07 flange and 14mm square holes
F0705 = F07 flange holes + F05 flange and 17mm square holes
F0710 = F07 flange holes + F10 flange and 17mm square holes
F1007 = F10 flange holes + F07 flange and 22mm square holes
F1210 = F12 flange holes + F10 flange and 27mm square holes
F1400 = F14 flange and 36mm square holes
F1600 = F16 flange and 46mm square holes
F2516 = F25 flange + F16 flange and 55mm square holes
A MATERIALS
A = standard anodized
W = all FKM seals (130°C)
EX ATEX certified product
We think you are in United States.
Update your location?