text.skipToContent text.skipToNavigation

RLC-41-32

Name of Series   RLC
Cylinder series   For Series 61 and 63
Bore   32
Full screen
Your configuration

Rod Lock - Ø 32 ÷ 125 mm



Mod. Ø D D1 D2 D3 G L1 L2 L3 L4 L5 L6 L7 L8 A M H H1 Z
RLC-41-32 32 12 30,5 35 25 M5 58 48 10 8 13 20,5 34 45 32,5 M6 25,5 46,5 M6x20


We think you are in United States.
Update your location?