text.skipToContent text.skipToNavigation

RLC-41-125

Name of Series   RLC
Cylinder series   For Series 61 and 63
Bore   125
Full screen
Your configuration

Rod Lock - Ø 32 ÷ 125 mm



Mod. Ø D D1 D2 D3 G L1 L2 L3 L4 L5 L6 L7 L8 A M H H1 Z
RLC-41-125 125 32 60 130 65 G1/8 167 122 45 22 30 51 86,5 140 110 M12 80 150 M12x40


We think you are in United States.
Update your location?