Kit para fijar el sensor inductivo
Mod. SIS
The kit includes:
1x sensor dog
2x screws to fix the sensor dog
1x sensor supporting plate
2x screws to connect the sensor supporting plate
2x nuts for the slot
1x sensor dog
2x screws to fix the sensor dog
1x sensor supporting plate
2x screws to connect the sensor supporting plate
2x nuts for the slot
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
Mod. | Tamaño | A | C | D | E | H1 | H2 | I | L | M | N1 | N2 | O | P | Q | R | S | Peso [g] |
SIS-M5-50/65 | 50-65 | 27 | 10 | 20 | 3,5 | 13 | 8,5 | 5,5 | 22 | 12 | 14,5 | 21 | 5,5 | 8 | 14 | 26 | 10 | 10 |
SIS-M8-65 | 65 | 27 | 10 | 20 | 3,5 | 13 | 8,5 | 5,5 | 25 | 15 | 10,5 | 24 | 8,5 | 10 | 18,5 | 30 | 15 | 10 |
SIS-M5-80 | 80 | 45 | 15 | 20 | 4,5 | 16 | 10,5 | 5,5 | 22 | 12 | 14,5 | 21 | 5,5 | 8 | 14 | 26 | 10 | 15 |
SIS-M8-80 | 80 | 45 | 15 | 20 | 4,5 | 16 | 10,5 | 5,5 | 25 | 15 | 10,5 | 24 | 8,5 | 10 | 18,5 | 30 | 15 | 15 |
Mod. | Tamaño | A | C | D | E | H1 | H2 | I | L | M | N1 | N2 | ØO | P | Q | R | S | Peso (g) |
SIS-M5-50/65 | 50-65 | 27 | 10 | 20 | 3.5 | 13 | 8.5 | 5,5 | 22 | 12 | 14,5 | 21 | 5,5 | 8 | 14 | 26 | 10 | 10 |
SIS-M8-65 | 65 | 27 | 10 | 20 | 3.5 | 13 | 8.5 | 5,5 | 25 | 15 | 10,5 | 24 | 8,5 | 10 | 18,5 | 30 | 15 | 10 |
SIS-M5-80 | 80 | 45 | 15 | 20 | 4.5 | 16 | 10.5 | 5,5 | 22 | 12 | 14,5 | 21 | 5,5 | 8 | 14 | 26 | 10 | 15 |
SIS-M8-80 | 80 | 45 | 15 | 20 | 4.5 | 16 | 10.5 | 5,5 | 25 | 15 | 10,5 | 24 | 8,5 | 10 | 18,5 | 30 | 15 | 15 |