text.skipToContent text.skipToNavigation
Series HP6000

Series HP6000

Swivel Single Banjo
Thread Metric parallel and BSPP ISO-228
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. HP6622



Mod. A B C E F H L M SW W Weight [g]
HP6622 6-M6 6,17 M6 8 11,5 12,7 4,5 25,8 24 5 13,9 27
HP6622 6-M8x1 6,17 M8x1 8 9,75 12,7 6 25,7 24 5 13,9 29
HP6622 6-1/8 6,17 G1/8 8 9,75 12,7 6 25,7 24 5 13,9 32


We think you are in United States.
Update your location?