text.skipToContent text.skipToNavigation

I-42-50

Full screen
Your configuration

Trunnion

+ = add the stroke



Mod. Ø L1 + L2 L3 + C C1 C2 C3 D1 D2 E1 F SW1 G G1 G2
I-42-50 50 128,5 51,5 124,5 54 34 69,1 36 9 14 6 45 19 57,1 74,1 86,1


Trunnion Mod. I

+ = add the stroke



Mod. Ø L1 + L2 L3 + C C1 C2 C3 D1 D2 E1 F SW1 G G1 G2
I-42-32 32 109,5 36,5 105,5 40 24 46,1 20 7 10 4 35 13 38,1 50,1 58,1
I-42-40 40 120 45 117 50 30 56,1 28 9 12 5 40 17 46,1 60,1 70,1
I-42-50 50 128,5 51,5 124,5 54 34 69,1 36 9 14 6 45 19 57,1 74,1 86,1
I-42-63 63 143 52 142 65 35 82,1 42 9 16 6 50 19 70,1 88,1 100,1


We think you are in United States.
Update your location?