text.skipToContent text.skipToNavigation

RLC-41-63

Name of Series   RLC
Cylinder series   For Series 61 and 63
Bore   63
Full screen
Your configuration

Rod Lock - Ø 32 ÷ 125 mm



Mod. Ø D D1 D2 D3 G L1 L2 L3 L4 L5 L6 L7 L8 A M H H1 Z
RLC-41-63 63 20 45 60 38 G1/8 82 70 12 15 16 29,5 49,5 70 56,5 M8 40 75 M8x30


We think you are in United States.
Update your location?