Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Swivel ball joint - GA-160-200
Self-aligning rod m36x2 - GK-160-200
Clevis pin (pivot pin) - S-160-200
Front/rear trunnion (female) - C-H-41-160
Front/rear trunnion (female) - C-H-41-200
Front/rear trunnion (female) - C-H-41-250
Front/rear trunnion (female) - C-H-41-320
Foot mount - B-41-160
Foot mount - B-41-200
Rod clevis - G-160-200
Counter bracket for cntr trn - BF-160-200
Rear trunnion (male) - L-41-160
Rear trunnion (male) - L-41-200
Inclined trunnion _ - ZS-200N
Position sensor _ - CSG-223-2-EX
Position sensor _ - CSG-223-5-EX
Position sensor _ - CSG-233-2-EX
Position sensor _ - CSG-233-5-EX
Position sensor _ - CSG-324-2-EX
Position sensor _ - CSG-324-5-EX
Position sensor _ cpp - CSG-334-2-EX
Position sensor _ cpp - CSG-334-5-EX
Magn. prox. switch (5m cable) - CST-220-5
Magn. prox. switch atex - CST-220-5EX
Magnetic proximity swi. atex - CST-220EX
Proximity switch - CST-232
Magn. proximity switch (5 m) - CST-232-5
Magnetic proximity swi. atex - CST-232EX
Magnetores. proxim. sw. (5 m) - CST-332-5
Magn. proxim. sw. (hall) atex - CST-332EX
Hall effect proximity switch - CST-532-5
Magnetic proximity sw. atex - CST-532EX
Reed 2 wrs 30-110vdc;-230vac - CSH-221-2
Reed swi. 2 wrs 30-230v ac/dc - CSH-221-5
Reed swit. 2wrs 10-30v ac/dc - CSH-223-10
Reed swit. 2 wrs 10-30v ac/dc - CSH-223-2
Reed sw. 2 wrs 10-30v ac/dc - CSH-223-2EX
Reed swit. 2 wrs 10-30v ac/dc - CSH-223-5
Reed swit. 3 wrs 10-30v ac/dc - CSH-233-2
Reed sw. 3 wires 10-30v ac/dc - CSH-233-5
Hall effect switch 2-mt cable - CSH-334-2
Electronic switch 5m. cable - CSH-334-5
Reed swit. 3 wrs 10-30v nc - CSH-433-2
Position sensor _ - CSG-223-10-UL
Proximity switch ul _ - CSG-223-2-UL
Position sensor _ - CSG-223-5-UL
Proximity switch ul _ - CSG-233-2-UL
Position sensor _ - CSG-233-5-UL
Position sensor _ - CSG-324-2-UL
Position sensor _ cpp - CSG-334-2-UL
Position sensor _ cpp - CSG-334-5-UL
Position sensor _ - CSG-534-2-UL
Position sensor _ - CSG-534-5-UL
Mounting bracket - S-CST-28
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
40 | K | 2 | L | 160 | A | 0200 |
40 | SERIES | |
K |
VERSION K = standard, magnetic |
|
2 |
OPERATION 2 = double-acting, front and rear cushions 3 = double-acting, no cushion 4 = double-acting, rear cushions 5 = double-acting, front cushion 6 = double-acting, through-rod, front and rear cushions 8 = double-acting, through-rod, no cushion |
PNEUMATIC SYMBOLS CD09 CD07 CD37 CD38 CD13 CD14 |
L |
MATERIALS L = see the GENERAL DATA table on the previous page T = AISI 420B stainless steel tie-rods - AISI 303 stainless steel tie-rod nuts C = rolled AISI 303 stainless steel piston rod, AISI 304 stainless steel piston rod nut U = AISI 303 rolled stainless steel piston rod, AISI 304 stainless steel piston-rod nut AISI 420B stainless steel tie-rods, AISI 303 stainless steel tie-rod nuts W = AISI 304 rolled stainless steel piston rod, AISI 304 stainless steel piston-rod nut AISI 420B stainless steel tie-rods, AISI 303 stainless steel tie-rod nuts Note: the rod of cylinders with bore of 250 and 320 mm is in C45E chrome plated steel. |
|
160 |
BORE 160 = 160 mm - 200 = 200 mm - 250 = 250 mm - 320 = 320 mm |
|
A |
TYPE OF BRACKET A = standard F = cylinder with centre trunnion |
|
0200 | STROKE (see the table) | |
= standard V = FKM rod seals W = all FKM seals +130°C C = PU coated. Colour: Grey [available on request] G = with brass rod scraper (chrome plated AISI 420B stainless steel rod, NBR rod seal) [ Ø 250 and 320 excluded ] ( _ _ _ ) = extended piston rod _ _ _ mm |
||
CERTIFICATIONS EX = ATEX |
Ø | gMM | KK | ØB | PL | G | L1 | AM | VA | EE | WH | L2+ | ZJ + | VD | N | RT | BG | TG | E | SW1 | SW3 | SW4 | Cushion stroke |
160 | 40 | M36x2 | 65 | 25,5 | 15 | 55 | 72 | 6 | G3/4 | 80 | 180 | 260 | 10 | 50 | M16 | 24 | 140 | 180 | 36 | 4 | 55 | 48 |
200 | 40 | M36x2 | 75 | 25,5 | 15 | 65 | 72 | 8 | G3/4 | 95 | 180 | 275 | 25 | 50 | M16 | 24 | 175 | 220 | 36 | 4 | 55 | 33 |
250 | 50 | M42x2 | 90 | 30 | 25 | 75 | 84 | 8 | G1 | 105 | 200 | 305 | 25 | 60 | M20 | 25 | 220 | 270 | 46 | 6 | 65 | 50 |
320 | 63 | M48x2 | 110 | 30 | 35 | 90 | 96 | 10 | G1 | 120 | 220 | 340 | 25 | 65 | M24 | 28 | 270 | 350 | 55 | 6 | 75 | 48 |
1-16/24 results