text.skipToContent text.skipToNavigation
Series VNV

Series VNV

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
VNV - MF - M5
VNV SERIES
VNV = Check valve
MF THREAD VERSION
MF= G1 male/G2 female
FM = G1 female/G2 male
M5 THREAD
M5 = M5
1/8 = G1/8
1/4 = G1/4
3/8 = G3/8 (MF version only)
1/2 = G1/2

VNV from M5 to G1/2, Male - Female thread

A = air flow direction during suction



Mod. G1 G2 H LG1 LG2 SW1
VNV-MF-M5 M 5 M M 5 F 15.5 4.5 4.5 8
VNV-MF-1/8 G1/8 M G1/8 F 26 8.5 8 14
VNV-MF-1/4 G1/4 M G1/4 F 26 11 10 17
VNV-MF-3/8 G3/8 M G3/8 F 29 10 12 22
VNV-MF-1/2 G1/2 M G1/2 F 29 14 12 27
* M = Male thread
* F = Female thread
 

We think you are in United States.
Update your location?