text.skipToContent text.skipToNavigation
系列 RPGB

系列 RPGB

角状式, 非自对中型, 单作用, 常开 平口爪钳, 弧形爪钳, 短爪带孔型爪钳, 平口爪钳带传感器安装槽, 弧形爪钳带传感器安装槽
The external design, the choice of materials and the search for miniaturization makes Series RPGB a compact and lightweight solution.
The D model is provided with a finger having a slot for the installation of a magnetic sensor which is able to detect the grip of the piece.

Its technical features ensure a high gripping force and make this gripper particularly suitable in the removal of injection molded items.
The surface treatments on each metallic part make this series very wear resistant.
Series
Accessories
找到 6 件产品
浇口爪钳 - RPGB-08-A
系列 RPGB-08-A
系列 RPGB-08-C
系列 RPGB-08-D
系列 RPGB-12-A
系列 RPGB-12-C
浇口爪钳 - RPGB-12-D
系列 RPGB-12-D
与介质接触的材料 单作用,常开 [NO]
材料 Anodized aluminium body and fingers, HNBR seals
工作压力 2.5 bar ÷ 8 bar
工作温度 0°C ÷ 60°C
最大工作频率 3 Hz
润滑 无需润滑
接口 M5
介质 经过滤的压缩空气,无需油雾润滑
规格 12 mm
质量 15 g (size 8) - 50 g (size 12)
6 bar 时抓取力矩 - 关闭
6 bar 时抓取力矩 - 打开
6 bar 时夹持力
25 Ncm (size 8) - 90 Ncm (size 12)
2 Ncm (size 8) - 5 Ncm (size 12)
7 N (size 8) - 30 N (size 12)
无负载时关闭响应时间 10 ms
无负载时打开响应时间 30 ms
全屏
您的配置
系列浇口爪钳代号
RPGB - 20 - A
RPGB 系列
20 规格
20 = 规格 20 mm
A 结构形式
A = 平口爪钳
B = 弧形爪钳
C = 短爪带孔型爪钳,
D = 平口爪钳,带传感器安装槽
E = 弧形爪钳,带传感器安装槽
We think you are in United States.
Update your location?