INTERMEDIATE SUBBASES CODING EXAMPLE
D | AM | 2 | S | - | QH | - | D | T |
D | SERIES | |
AM |
ACCESSORIES AM = modular accessories |
|
2 |
SIZE 2 = 16 mm |
|
S |
COMPONENT S = modular subbase |
|
QH |
INTERMEDIATE DIAPHRAGM SUBBASE Q = diaphragm on channels 1, 3, 5 R = diaphragm on channel 1 S = diaphragm on channels 3, 5 DIAPHRAGM WITH EXTERNAL SERVO-PILOT SUPPLY QT = diaphragm on channels 1, 3, 5; 12/14 external RT = diaphragm on channels 1; 12/14 external ST = diaphragm on channels 3, 5; 12/14 external DIAPHRAGM WITH INTEGRATED SILENCER QH = diaphragm on channels 1, 3, 5 RH = diaphragm on channel 1 SH = diaphragm on channels 3, 5 |
SUBBASE FOR ADDITIONAL FLOW X = supply (1) and exhausts (3, 5) XH = supply (1) and exhausts (3, 5) with integrated silencer INTERFACE SUBBASE FOR ADDITIONAL FLOW WITH EXTERNAL SERVO-PILOT SUPPLY XT = additional supply (1) and exhausts (3, 5) FOR POWER SUPPLY K = separation of power supply - additional supply (1) and exhausts (3, 5) Z = separation of power supply - diaphragm on channel 1 |
D |
VERSION T = Without cartridge C = cartridge tube Ø8 D = cartridge tube Ø10 E = cartridge tube Ø12 F = cartridge tube Ø14 |
C = cartridge tube Ø5/16” P = cartridge tube Ø3/8” R = cartridge tube Ø1/2” |
T |
TIE RODS = without tie rods T = with tie rods |
The supply of intermediate subbases includes: circuit board and connector, side seal.
The presence of single position tie rods (DA2K-MF) and the cartridges depend on the code.
The presence of single position tie rods (DA2K-MF) and the cartridges depend on the code.