text.skipToContent text.skipToNavigation

42M2N063A0050

操作   Double-acting, front and rear cushions
系列名称   42
行程   50
材料   Stainless steel AISI 420B rod - stainless steel AISI 304 tube - NBR seals
类型   Standard magnetic
规格   63
设计类型   Standard with nose nut Mod. V and piston rod lock nut Mod. U
Accessories
全屏
您的配置

42 系列气缸

注:单作用气缸尺寸 L、L1、L2 均增加 25 mm

+ = 增加行程



公称直径 ø A KK B B1 B2 B3 B4 C Dd11 D1 D2 D3 E F G SW1 SW2 AM WH L + L1 + L2 + L3 L4 L5 L6 L7 *
32 12 M10x1,25 M30x1,5 8 41,5 28 36 G1\8 30 38 M8x1 42 23,5 10,5 5 10 17 22 26 156 120 94 48 18 15 11 14 17 / 12
40 16 M12x1,25 M38x1,5 10 50 30 43 G1\4 38 46 M10x1 50 29 15 5 13 19 24 30 175 135 105 54 22 19 13 16 20 / 17
50 20 M16x1,5 M45x1,5 10 58,5 32 54 G1\4 40 57 M12x1,5 60 28,5 14,5 4,5 17 24 32 37 193 143 106 69 25 22 15 18 15 / 14
63 20 M16x1,5 M45x1,5 10 70,5 46,5 66 G3\8 45 70 M14x1,5 60 35 15,5 7 17 24 32 37 208 158 121 69 25 22 15 18 17 / 16
* = front/rear cushion stroke
Sizes L, L1 and L2 in single-acting cylinders are increased by 25 mm

We think you are in United States.
Update your location?