POLYURETHANE PU ANTI-SPARK
Mod. TPU ANTI-SPARK
Spark-proof and self-extinguishing, compliant to UL94 V0, halogen free, good abrasion resistance.
Single-layer, anti-spark and self-extinguishing, ether-based polyurethane tubes offer excellent resistance to abrasion, hydrolysis, weathering and ageing and are not vulnerable to ‘click’ and ‘stress cracking’ effects.
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
Operating Temperature with air °C | -20 ÷ +60 |
Operating pressure at 20°C (bar) | 7 - 12 |
Min. bend radius mm | 8 - 35 |
Specific weight (g/m) | 11,6 - 77,2 |
Box m | 25 and 100 |
Standard Size mm | 4/2; 6/3; 8/4; 10/6; 12/8 |
Standards | REACH, RoHS UL94 V0, halogen free |
POLYURETHANE PU ANTI-SPARK Mod. TPU ANTI-SPARK
Box 25 m
BLACK |
External Ø mm |
Internal Ø mm |
Thickness tube mm |
Operating pressure bar |
Bend radius mm |
Specific weight g/m |
TPU-4/2-0301-BK-B25 | 4 | 2 | 1 | 12 | 8 | 11,6 |
TPU-6/3-0301-BK-B25 | 6 | 3 | 1,5 | 11 | 10 | 26,1 |
TPU-8/4-0301-BK-B25 | 8 | 4 | 2 | 13 | 20 | 46,3 |
TPU-10/6-0301-BK-B25 | 10 | 6 | 2 | 9 | 25 | 61,8 |
TPU-12/8-0301-BK-B25 | 12 | 8 | 2 | 7 | 35 | 77,2 |
Box 100 m
BLACK |
External Ø mm |
Internal Ø mm |
Thickness tube mm |
Operating pressure bar |
Bend radius mm |
Specific weight g/m |
TPU-4/2-0301-BK-B100 | 4 | 2 | 1 | 12 | 8 | 11,6 |
TPU-6/3-0301-BK-B100 | 6 | 3 | 1,5 | 11 | 10 | 26,1 |
TPU-8/4-0301-BK-B100 | 8 | 4 | 2 | 13 | 20 | 46,3 |
TPU-10/6-0301-BK-B100 | 10 | 6 | 2 | 9 | 25 | 61,8 |
TPU-12/8-0301-BK-B100 | 12 | 8 | 2 | 7 | 35 | 77,2 |