text.skipToContent text.skipToNavigation
Mod. 122

Mod. 122

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Connectors Mod. 122 pre-wired

DIN EN 175 301-803-B



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
122-892C pre-wired connector, positive common transparent 12/24V DC 2000 mm PG9 0.5 Nm
122-893C pre-wired connector, negative common transparent 12/24V DC 2000 mm PG9 0.5 Nm


Connectors Mod. 122-89*C DIN EN 175 301-803-B

For solenoids Mod. G9



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
122-892C pre-wired connector, positive common transparent 12/24V DC 2000 mm PG9 0.5 Nm
122-893C pre-wired connector, negative common transparent 12/24V DC 2000 mm PG9 0.5 Nm


We think you are in United States.
Update your location?