text.skipToContent text.skipToNavigation
Mod. 2651

Mod. 2651

Series
1 Products found
Full screen
Your configuration

Accessories Mod. 2651



Mod. A B H Weight [g]
2651 1/8 14 9,8 1,5 1
2651 1/4 18 13,2 1,5 1
2651 3/8 22 16,7 1,5 1
2651 1/2 26 20,9 1,5 1
2651 1 38,5 33,4 1,5 2


We think you are in United States.
Update your location?