text.skipToContent text.skipToNavigation
Mod. B INOX

Mod. B INOX

Material: stainless steel 304

Supplied with:
1x nut
2x single feet
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Foot mount Mod. B INOX

Material: stainless steel 304

Supplied with:
1x nut
2x single feet

+ = add the stroke



Mod. Ø A B C D E SA + F G ØH ØM XD +
B-97-32 32 4 53 35 24 42 142 32 32 30 7 142
B-97-40 40 4 63,5 36 28 55 161 36 36 38 10 160
B-97-50 50 5 77,5 47 32 65 170 45 45 45 10 170
B-97-63 63 5 82,5 45 32 65 185 50 50 45 10 190


Foot mount Mod. B INOX

+ = add the stroke



Mod. Ø A B C D E SA + F G ØH ØM XD +
B-97-32 32 4 53 35 24 42 142 32 32 30 7 142
B-97-40 40 4 63,5 36 28 55 161 36 36 38 10 160
B-97-50 50 5 77,5 47 32 65 170 45 45 45 10 170
B-97-63 63 5 82,5 45 32 65 185 50 50 45 10 190


We think you are in United States.
Update your location?