text.skipToContent text.skipToNavigation
Mod. BA

Mod. BA

Supplied with:
2x feet
4x screws

These are to be used with intermediate bracket (Mod. BH-52... and BL-52...).
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Foot mount Mod. BA

+ = add the stroke



Mod. Ø A1 A2+ S. 52P A2+ S. 52C A3 A4 A5 ØA6 A7 A8 A9
BA-52-25 25 5 215 150 5 5,5 12,5 5,5 36 45 22
BA-52-32 32 7,5 255 170 7,5 16,5 17,5 7 41 51 25
BA-52-40 40 7,5 315 205 7,5 8,5 17,5 9 49 64 25
BA-52-50 50 7,5 365 225 7,5 12,5 27,5 8,5 65 89 40
BA-52-63 63 7,5 415 265 7,5 11 29 8,5 78 105 50


Foot mount Mod. BA-52

+ = add the stroke



Mod. Ø A1 A2+ S. 52P A2+ S. 52C A3 A4 A5 ØA6 A7 A8 A9
BA-52-25 25 5 215 150 5 12,5 12,5 5,5 36 45 22
BA-52-32 32 7,5 255 170 7,5 17,5 17,5 7 41 51 25
BA-52-40 40 7,5 315 205 7,5 8,5 17,5 9 49 64 25
BA-52-50 50 7,5 365 225 7,5 12,5 27,5 8,5 65 89 40
BA-52-50 63 7,5 415 265 7,5 11 29 8,5 78 105 50


We think you are in United States.
Update your location?