text.skipToContent text.skipToNavigation
Mod. B

Mod. B

The following is supplied:
2x feet
4x screws
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Foot mount Mod. B

+ = add the stroke



Mod. Ø A1 A2+ S. 52P A2+ S. 52C A3 A4 A5 ØA6 A7 A8 A9
B-52-25 25 5 210 145 5 4,5 5,5 5,5 36 45 22
B-52-32 32 7,5 255 170 7,5 7,5 8,5 7 41 51 25
B-52-40 40 7,5 315 205 7,5 7,5 8,5 9 49 64 25
B-52-50 50 7,5 365 225 7,5 12,5 13,5 8.5 65 89 40
B-52-63 63 7,5 415 265 7,5 14 15 8.5 78 105 50


Foot mount Mod. B-52

+ = add the stroke



Mod. Ø A1 A2+ S. 52P A2+ S. 52C A3 A4 A5 ØA6 A7 A8 A9
B-52-25 25 5 210 145 5 4,5 5,5 5,5 36 45 22
B-52-32 32 7,5 255 170 7,5 7,5 8,5 7 41 51 25
B-52-40 40 7,5 315 205 7,5 7,5 8,5 9 49 64 25
B-52-50 50 7,5 365 225 7,5 12,5 13,5 8,5 65 89 40
B-52-63 63 7,5 415 265 7,5 14 15 8,5 78 105 50


We think you are in United States.
Update your location?