text.skipToContent text.skipToNavigation
Mod. CNVL

Mod. CNVL

The following is supplied:
2x fixing screws
3x O-Rings

It is used to blank vacant positions of a manifold.

Compatibility:
CNVL/1: for Series 3, G1/8
CNVL/2: for Series 4, G1/8
CNVL/3: for Series 4, G1/4
CNVL/4: for Series 3, G1/4
CNVL/6: for Series 4, G3/8
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Blanking plate Mod. CNVL for manifolds



Mod. A B H I M P Q R
CNVL/1 5 17.4 52 22 3.2 10.2 10.2 31.4
CNVL/2 5 25.6 52 32 4.2 17 17 18
CNVL/3 5 27.8 70 33.5 4.2 18 3.5 48.5
CNVL/4 5 21 73 25 3.2 18.5 18.5 36
CNVL/6 5 27.8 85 33.5 4.2 24.5 24.5 36


Blanking plate Mod. CNVL for manifolds



Mod. A B H I M P Q R
CNVL/2 5 25.6 52 32 4.2 17 17 18
CNVL/3 5 27.8 70 33.5 4.2 18 3.5 48.5
CNVL/6 5 27.8 85 33.5 4.2 24.5 24.5 36


Blanking plate Mod. CNVL for manifolds



Mod.
CNVL/1 for Series 3, G1/8
CNVL/4 for Series 3, G1/4”


We think you are in United States.
Update your location?