text.skipToContent text.skipToNavigation
Mod. CNVL-*I2

Mod. CNVL-*I2

The following is supplied:
3x interface O-Rings manifold/manifold
2x fixing nuts
2x junction plugs
6x interface seals valve/manifold (CNVL-3I2)
or 2x interface seals valve/manif. (CNVL-4I2)
4x fixing screws for valves
Series
1 Products found
Full screen
Your configuration

Intermediate module with 2 positions - Mod. CNVL-*I2



Mod. B D E F H L1 N
CNVL-3I2 23 46 12 29 78 46 14
CNVL-4I2 26 60 14 29 98 52 -


Intermediate module with 2 positions



Mod. B D E F H L1 N
CNVL-3I2 23 46 12 29 78 46 14


Intermediate module with 2 positions - Mod. CNVL-*I2

The following is supplied:
3x interface O-Rings manifold/manifold
2x fixing nuts
2x junction plugs
6x interface seals valve/manifold (CNVL-3I2)
or 2x interface seals valve/manif. (CNVL-4I2)
4x fixing screws for valves



Mod. B D E F H L1 N
CNVL-3I2 23 46 12 29 78 46 14
CNVL-4I2 26 60 14 29 98 52 -


We think you are in United States.
Update your location?