text.skipToContent text.skipToNavigation
Mod. CS-AG05HB-E*

Mod. CS-AG05HB-E*

Cable for power supply and control of blow-off and suction valves and IO-Link
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Cable with 90° M8 / 6 pin - straight M12 / 5 pin connector Mod. CS-AG05HB-E*



Mod. Description Type of connector Connection L [cable length] (m)
CS-AG05HB-E200 moulded cable straight/90° M8, 6 pin male/female
M12, 5 pin male
2


Cable with 90° M8 / 6 pin - straight M12 / 5 pin connector Mod. CS-AG05HB-E200



Mod. Description Type of connector Connection L [cable length] (m)
CS-AG05HB-E200 moulded cable straight/90° M8, 6 pin male/female
M12, 5 pin male
2


We think you are in United States.
Update your location?