text.skipToContent text.skipToNavigation
Mod. PCV-5E-C8

Mod. PCV-5E-C8

Material: steel

Supplied with:
2x nuts
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Slot nut 8 with flexible flap



Mod. Size M N O S T
PCV-5E-C8-M5 80 M5 16 11,5 3,5 4,5
PCV-5E-C8-M6 80 M6 16 11,5 3,5 4,5


Slot nut 8 with flexible flap



Mod. Size M N O S T
PCV-5E-C8-M5 80 M5 16 11,5 3,5 4,5
PCV-5E-C8-M6 80 M6 16 11,5 3,5 4,5


Slot nut 8 with flexible flap



Mod. Size M N O S T
PCV-5E-C8-M5 80 M5 16 11.5 3.5 4,5
PCV-5E-C8-M6 80 M6 16 11.5 3.5 4,5


Slot nut 8 with flexible flap



Mod. Size M N O S T
PCV-5E-C8-M5 80 M5 16 11,5 3,5 4,5
PCV-5E-C8-M6 80 M6 16 11,5 3,5 4,5


We think you are in United States.
Update your location?