Manifold - Pressure regulator
Series MX
The picture on the left side shows that it is possibile to assembly a certain numer of regulators with the same inlet pressure using proper mounting kits, with or without terminals.
The regulation of the outlet pressure (OUT port) of each regulator can be set up rotating the knob clockwise or anticlockwise unitl the desired pressure is reached.
This regulation has no effect on pressures of previous or following regulators.
The regulation of the outlet pressure (OUT port) of each regulator can be set up rotating the knob clockwise or anticlockwise unitl the desired pressure is reached.
This regulation has no effect on pressures of previous or following regulators.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
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
For the assembly of a single component with fixing flanges or wall-mounting, see the section "FRL Series MX Assembled"
MX | 2 | 3/8 | R | 0 | 0 | 4 | LH |
MX | SERIES |
2 |
SIZE 2 = G3/8 - G1/2 - G3/4 3 = G3/4 - G1 |
3/8 |
PORTS 3/8 = G3/8 1/2 = G1/2 3/4 = G3/4 1 = G1 |
R |
TYPE OF REGULATOR R = pressure regulator M = Manifold pressure regulator (MX2 - G1/2 only) |
0 |
OPERATING PRESSURE (1 bar = 14,5 psi) 0 = 0.5 ÷ 10 bar (standard) 4 = 0.5 ÷ 4 bar 7 = 0.5 ÷ 7 bar (MX2 only) |
0 |
DESIGN TYPE 0 = relieving (standard) 1 = without relieving 2 = relieving, with by-pass valve (only regulator) 3 = without relieving, with by-pass valve (only regulator) |
4 |
PRESSURE GAUGE 0 = without pressure gauge (with threaded port for gauges) 2 = with built-in pressure gauge 0-6 and working pressure 0.5 ÷ 4 bar 3 = with built-in pressure gauge 0-10 and working pressure 0.5 ÷ 7 bar (MX2 only) 4 = with built-in pressure gauge 0-12 and working pressure 0.5 ÷ 10 bar (standard) |
LH |
FLOW DIRECTION = from left to right (standard) LH = from right to left |