text.skipToContent text.skipToNavigation
Series COE

Series COE

DC: hole 1 diameter
DM: hole 2 diameter
See the CODING EXAMPLE
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example Mod. COE
COE - 10 - 1200 - 1400 - A
COE SERIES MODEL
10 SIZE
05 mm
10 mm 
20 mm
60 mm
1200 HOLE DIAMETER 1
0635 = 6,35 mm (for sizes 5 and 10 only)
0800 = 8,00 mm (for sizes 5 and 10 only)
1000 = 10,00 mm (for sizes 5 and 10 only)
1100 = 11,00 mm (for size 5 only)
1200 = 12,00 mm (for sizes 10 and 20 only)
1400 = 14,00 mm (for sizes 10, 20 and 60 only)
1500 = 15,00 mm (for sizes 10 and 20 only)
1600 = 16,00 mm (for sizes 10, 20 and 60 only)
1900 = 19,00 mm (for sizes 20 and 60 only)
2000 = 20,00 mm (for sizes 20 and 60 only)
2400 = 24,00 mm (for sizes 20 and 60 only)
2500 = 25,00 mm (for size 60 only)
3200 = 32,00 mm (for size 60 only)
1400 HOLE DIAMETER 2
0635 = 6,35 mm (for sizes 5 and 10 only)
0800 = 8,00 mm (for sizes 5 and 10 only)
1000 = 10,00 mm (for sizes 5 and 10 only)
1100 = 11,00 mm (for size 5 only)
1200 = 12,00 mm (for sizes 10 and 20 only)
1270 = 12,70 mm (for size 10 only)
1400 = 14,00 mm (for sizes 10, 20 and 60 only)
1500 = 15,00 mm (for sizes 10 and 20 only)
1600 = 16,00 mm (for sizes 10, 20 and 60 only)
1900 = 19,00 mm (for sizes 20 and 60 only)
2000 = 20,00 mm (for sizes 20 and 60 only)
2200 = 22,00 mm (for size 20 only)
2400 = 24,00 mm (for sizes 20 and 60 only)
2500 = 25,00 mm (for size 60 only)
3200 = 32,00 mm (for size 60 only)
A ELASTOMER HARDNESS
A = 98 Sh A
B = 64 Sh D (for sizes 10 and 20 only)

Elastomer coupling with clamps Mod. COE



Size ØDE ØDB ØDI A C F G B1 [ ISO 4762 ] Tightening torque (Nm) Nominal torque with elastomer A [Nm](A) Nominal torque with elastomer B [Nm](A) Max. torque with elastomer A [Nm](B) Max. torque with elastomer B [Nm](B)
5 25 25 10,2 26 8 8 4 M3 (CH2,5) 2 9 - 18 -
10 32 32 14,2 32 10,3 10,5 5 M4 (CH3) 4 12,5 16 25 32
20 42 44,5 19,2 50 17 15,5 8,5 M5 (CH4) 8 17 21 34 42
60 56 57 26,2 58 20 21 10 M6 (CH5) 15 60 - 120 -
(A) Continuously applicable torque, under ideal mounting and operating conditions. For further details, please contact service.camozzi@camozzi.com
(B) Torque applicable for short intervals, under ideal mounting and operating conditions. For further details, please contact service.camozzi@camozzi.com

We think you are in United States.
Update your location?