text.skipToContent text.skipToNavigation

S6510 6-3/8

Full screen
Your configuration

Fittings Mod. S6510



Mod. A D C F G H L SW SW1 Weight [g]
S6510 6-3/8 6 G3/8 6.5 11.7 20.5 8 22.5 19 4 27


We think you are in United States.
Update your location?