text.skipToContent text.skipToNavigation
Series 6000

Series 6000

Metric Swivel Male Tee
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 6432 Micro

★ = with gasket
● = with O-Ring



Mod. A D E H L SW SW1 Weight [g]
6432 3-M3 3 M3 13.7 2.5 21.4 6 6 5
6432 3-M5 3 M5 13.7 3.5 21.4 6 8 6


We think you are in United States.
Update your location?